Browning Cast Iron Bushed Bore Spur Gear - 14.5 PA 8 DP - NCS8P128
Part #:3453578
Catalog #:NCS8P128
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Outside Diameter (in): | 16.25 in |
| Diametral Pitch: | 8 | Number of Teeth/Threads: | 128 |
| Face Width (in): | 1.25 in | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 16 in | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 1.9375 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Hub Type: | P1 |
| Bushing Bore size (in): | 0.5000 to 1.7500 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2.1875 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289061945 | Weight: | 21.80 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

