Browning Cast Iron Bushed Bore Spur Gear - 20 PA 10 DP - YCS10P70
Part #:1220094
Catalog #:YCS10P70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7 in | Material: | Gray Iron |
| Diametral Pitch: | 10 | Pressure Angle: | 20 |
| Face Width (in): | 1.25 in | Outside Diameter (in): | 7.2 in |
| Number of Teeth/Threads: | 70 | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 2.1875 in |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289187812 | Weight: | 6.94 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

