Browning Cast Iron Bushed Bore Spur Gear - 20 PA 10 DP - YCS10P80
Part #:1220102
Catalog #:YCS10P80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Outside Diameter (in): | 8.2 in |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 80 |
| Material: | Gray Iron | Pitch Diameter (in): | 8 in |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.1875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289237845 | Weight: | 7.90 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

