Browning Cast Iron Bushed Bore Spur Gear - 20 PA 10 DP - YCS10P100
Part #:1220110
Catalog #:YCS10P100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Material: | Gray Iron |
| Pressure Angle: | 20 | Pitch Diameter (in): | 10 in |
| Number of Teeth/Threads: | 100 | Diametral Pitch: | 10 |
| Outside Diameter (in): | 10.2 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.1875 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289297801 | Weight: | 10.72 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN |

