Browning Cast Iron Bushed Bore Spur Gear - 20 PA 10 DP - YCS10P110
Part #:1220128
Catalog #:YCS10P110
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Pressure Angle: | 20 |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 110 |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 11 in |
| Outside Diameter (in): | 11.2 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 1.9375 in | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.5 in | Hub Type: | P1 |
| Bushing Bore size (in): | 0.5000 to 1.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Overall Length (in): | 2.1875 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289147823 | Weight: | 12.08 LB |
| Packaged Length: | 12.31 IN | Packaged Width: | 12.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

