Browning Cast Iron Bushed Bore Spur Gear - 20 PA 12 DP - YCS12H84
Part #:1219997
Catalog #:YCS12H84
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7 in | Pressure Angle: | 20 |
| Outside Diameter (in): | 7.16 in | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 84 | Face Width (in): | 1 in |
| Material: | Gray Iron | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289157631 | Weight: | 4.54 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

