Browning Cast Iron Bushed Bore Spur Gear - 20 PA 4 DP - YCS4R40
Part #:1220623
Catalog #:YCS4R40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.5 in | Material: | Gray Iron |
| Pitch Diameter (in): | 10 in | Pressure Angle: | 20 |
| Number of Teeth/Threads: | 40 | Diametral Pitch: | 4 |
| Face Width (in): | 3.5 in | Length Through Bore (in): | 3.5 in |
| Bore (Max) (in): | 3.75 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 1.125 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | R1 |
| Overall Length (in): | 3.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289258475 | Weight: | 41.60 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

