Browning Cast Iron Bushed Bore Spur Gear - 20 PA 4 DP - YCS4R60
Part #:1220649
Catalog #:YCS4R60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Pitch Diameter (in): | 15 in |
| Number of Teeth/Threads: | 60 | Diametral Pitch: | 4 |
| Outside Diameter (in): | 15.5 in | Face Width (in): | 3.5 in |
| Pressure Angle: | 20 | Length Through Bore (in): | 3.5 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 3.75 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | R1 |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289238422 | Weight: | 65.62 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

