Browning Cast Iron Bushed Bore Spur Gear - 20 PA 4 DP - YCS4S128
Part #:1220706
Catalog #:YCS4S128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 32.5 in | Material: | Gray Iron |
| Face Width (in): | 3.5 in | Diametral Pitch: | 4 |
| Pressure Angle: | 20 | Pitch Diameter (in): | 32 in |
| Number of Teeth/Threads: | 128 | Length Through Bore (in): | 4.75 in |
| Bore (Max) (in): | 4.25 in | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 1.6875 in |
| Product Type: | Spur Gear | Hub Type: | S1 |
| Overall Length (in): | 4.75 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289228515 | Weight: | 199.00 LB |
| Packaged Length: | 32.50 IN | Packaged Width: | 32.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

