Browning Cast Iron Bushed Bore Spur Gear - 20 PA 5 DP - YCS5Q45
Part #:1220482
Catalog #:YCS5Q45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 45 | Pressure Angle: | 20 |
| Diametral Pitch: | 5 | Pitch Diameter (in): | 9 in |
| Material: | Gray Iron | Outside Diameter (in): | 9.4 in |
| Face Width (in): | 2.5 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 2.6875 in | Length Through Bore (in): | 2.78125 in |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289108268 | Weight: | 23.44 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 10.30 IN |

