Browning Cast Iron Bushed Bore Spur Gear - 20 PA 5 DP - YCS5Q70
Part #:1220508
Catalog #:YCS5Q70
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Outside Diameter (in): | 14.4 in |
| Diametral Pitch: | 5 | Pitch Diameter (in): | 14 in |
| Face Width (in): | 2.5 in | Number of Teeth/Threads: | 70 |
| Pressure Angle: | 20 | Bore (Max) (in): | 2.6875 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 2.5 in | Hub Type: | Q1 |
| Bushing Bore size (in): | 0.7500 to 2.6875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Standard Met: | AGMA |
| Overall Length (in): | 2.78125 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289158317 | Weight: | 37.08 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

