Browning Cast Iron Bushed Bore Spur Gear - 20 PA 5 DP - YCS5S140
Part #:1220565
Catalog #:YCS5S140
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2.5 in | Material: | Gray Iron |
| Diametral Pitch: | 5 | Number of Teeth/Threads: | 140 |
| Pitch Diameter (in): | 28 in | Outside Diameter (in): | 28.4 in |
| Pressure Angle: | 20 | Length Through Bore (in): | 4.375 in |
| Bore (Max) (in): | 4.25 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 1.6875 in | Hub Type: | S1 |
| Bushing Bore size (in): | 1.6875 to 4.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.6875 in | Standard Met: | AGMA |
| Overall Length (in): | 4.75 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289218387 | Weight: | 141.00 LB |
| Packaged Length: | 28.40 IN | Packaged Width: | 28.40 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

