Browning Cast Iron Bushed Bore Spur Gear - 20 PA 6 DP - YCS6Q48
Part #:1220342
Catalog #:YCS6Q48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Face Width (in): | 2 in |
| Pressure Angle: | 20 | Pitch Diameter (in): | 8 in |
| Outside Diameter (in): | 8.33 in | Number of Teeth/Threads: | 48 |
| Diametral Pitch: | 6 | Bore (Max) (in): | 2.6875 in |
| Length Through Bore (in): | 2.78125 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Bushing Bore size (in): | 0.750 to 2.688 in |
| Hub Type: | Q1 | Overall Length (in): | 2.78125 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289138142 | Weight: | 16.11 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 2.70 IN |

