Browning Cast Iron Bushed Bore Spur Gear - 20 PA 6 DP - YCS6Q66
Part #:1220375
Catalog #:YCS6Q66
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Diametral Pitch: | 6 |
| Pitch Diameter (in): | 11 in | Outside Diameter (in): | 11.33 in |
| Number of Teeth/Threads: | 66 | Material: | Gray Iron |
| Face Width (in): | 2 in | Bore (Max) (in): | 2.6875 in |
| Bore (Min) (in): | 0.75 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.78125 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289308125 | Weight: | 22.94 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

