Browning Cast Iron Bushed Bore Spur Gear - 20 PA 6 DP - YCS6Q72
Part #:1220383
Catalog #:YCS6Q72
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Outside Diameter (in): | 12.33 in |
| Number of Teeth/Threads: | 72 | Pressure Angle: | 20 |
| Diametral Pitch: | 6 | Face Width (in): | 2 in |
| Pitch Diameter (in): | 12 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.5 in | Hub Type: | Q1 |
| Bushing Bore size (in): | 0.7500 to 2.6875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Standard Met: | AGMA |
| Overall Length (in): | 2.78125 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289218158 | Weight: | 48.58 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

