Browning Cast Iron Bushed Bore Spur Gear - 20 PA 8 DP - YCS8P64
Part #:1220235
Catalog #:YCS8P64
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 64 | Pressure Angle: | 20 |
| Material: | Gray Iron | Diametral Pitch: | 8 |
| Face Width (in): | 1.5 in | Pitch Diameter (in): | 8 in |
| Outside Diameter (in): | 8.25 in | Bore (Max) (in): | 1.75 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1.9375 in | Hub Type: | P1 |
| Bushing Bore size (in): | 0.5000 to 1.7500 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2.1875 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289177936 | Weight: | 9.86 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

