Browning Cast Iron Bushed Bore Spur Gear - 20 PA 8 DP - YCS8P72
Part #:1220243
Catalog #:YCS8P72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Face Width (in): | 1.5 in |
| Material: | Gray Iron | Outside Diameter (in): | 9.25 in |
| Pitch Diameter (in): | 9 in | Number of Teeth/Threads: | 72 |
| Diametral Pitch: | 8 | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289207961 | Weight: | 11.37 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

