Browning Cast Iron Bushed Bore Spur Gear - 20 PA 8 DP - YCS8Q112
Part #:1220268
Catalog #:YCS8Q112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Outside Diameter (in): | 14.25 in |
| Pressure Angle: | 20 | Face Width (in): | 1.5 in |
| Number of Teeth/Threads: | 112 | Diametral Pitch: | 8 |
| Pitch Diameter (in): | 14 in | Bore (Min) (in): | 0.75 in |
| Bore (Max) (in): | 2.6875 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 2.78125 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Q1 |
| Standard Met: | AGMA | Overall Length (in): | 2.78125 in |
General Specifications
| UPC: | 662289188048 | Weight: | 25.54 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 14.30 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

