Browning Cast Iron Bushed Bore Spur Gear - 20 PA 8 DP - YCS8P80
Part #:3453677
Catalog #:YCS8P80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 80 | Outside Diameter (in): | 10.25 in |
| Pressure Angle: | 20 | Face Width (in): | 1.5 in |
| Material: | Gray Iron | Diametral Pitch: | 8 |
| Pitch Diameter (in): | 10 in | Bore (Max) (in): | 1.75 in |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 2.1875 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289062119 | Weight: | 12.73 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

