Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS1065
Part #:1212109
Catalog #:NCS1065
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2.625 in | Diametral Pitch: | 10 |
| Material: | Gray Iron | Pressure Angle: | 14.5 |
| Pitch Diameter (in): | 6.5 in | Number of Teeth/Threads: | 65 |
| Hub Projection (in): | 0.875 in | Outside Diameter (in): | 6.7 in |
| Face Width (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.875 in | Length Through Bore (in): | 1.875 in |
| Bore (Max) (in): | 1.5625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289133444 | Weight: | 5.70 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

