Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS1096
Part #:1212174
Catalog #:NCS1096
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 96 | Hub Projection (in): | 0.875 in |
| Material: | Gray Iron | Hub Diameter (in): | 2.625 in |
| Face Width (in): | 1 in | Pitch Diameter (in): | 9.6 in |
| Outside Diameter (in): | 9.8 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Bore (Min) (in): | 0.875 in |
| Bore (Max) (in): | 1.5625 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.875 in | Hub Type: | Type B |
| Bore Size (in): | 0.875 in | Product Type: | Spur Gear |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
| Gear Construction: | Spoked |
General Specifications
| UPC: | 662289173464 | Weight: | 9.38 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 10.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

