Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS10100
Part #:1212182
Catalog #:NCS10100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.875 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Number of Teeth/Threads: | 100 |
| Face Width (in): | 1 in | Hub Diameter (in): | 2.625 in |
| Pitch Diameter (in): | 10 in | Outside Diameter (in): | 10.2 in |
| Material: | Gray Iron | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.5625 in | Length Through Bore (in): | 1.875 in |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289203499 | Weight: | 9.41 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

