Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS10140
Part #:1212224
Catalog #:NCS10140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 140 | Pitch Diameter (in): | 14 in |
| Outside Diameter (in): | 14.2 in | Pressure Angle: | 14.5 |
| Hub Diameter (in): | 2.625 in | Hub Projection (in): | 1 in |
| Material: | Gray Iron | Diametral Pitch: | 10 |
| Face Width (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2 in | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1.5625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289233502 | Weight: | 15.47 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 19.70 IN |
| Packaged Height: | 13.20 IN |

