Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS10144
Part #:1212232
Catalog #:NCS10144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 144 |
| Hub Projection (in): | 1 in | Hub Diameter (in): | 2.625 in |
| Pitch Diameter (in): | 14.4 in | Material: | Gray Iron |
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Outside Diameter (in): | 14.6 in | Length Through Bore (in): | 2 in |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1.5625 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2 in |
General Specifications
| UPC: | 662289163526 | Weight: | 15.06 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

