Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 10 DP - NCS10180
Part #:3426244
Catalog #:NCS10180
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Hub Projection (in): | 1 in |
| Number of Teeth/Threads: | 180 | Face Width (in): | 1 in |
| Material: | Gray Iron | Pitch Diameter (in): | 18 in |
| Hub Diameter (in): | 2.75 in | Outside Diameter (in): | 18.2 in |
| Diametral Pitch: | 10 | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.625 in | Length Through Bore (in): | 2 in |
| Bore (Min) (in): | 1 in | Hub Type: | Type B |
| Product Type: | Spur Gear | Bore Size (in): | 1 in |
| Overall Length (in): | 2 in | Standard Met: | AGMA |
| Gear Construction: | Spoked |
General Specifications
| UPC: | 662289042258 | Weight: | 19.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

