Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 12 DP - NCS12120
Part #:1211754
Catalog #:NCS12120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 120 | Outside Diameter (in): | 10.16 in |
| Pitch Diameter (in): | 10 in | Material: | Gray Iron |
| Face Width (in): | 0.75 in | Hub Diameter (in): | 2.5 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 12 |
| Hub Projection (in): | 0.75 in | Bore (Min) (in): | 0.875 in |
| Length Through Bore (in): | 1.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.5 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289113026 | Weight: | 8.52 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN |

