Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NCS1696
Part #:1211283
Catalog #:NCS1696
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 96 | Hub Diameter (in): | 2 in |
| Material: | Gray Iron | Outside Diameter (in): | 6.12 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 6 in |
| Face Width (in): | 0.5 in | Diametral Pitch: | 16 |
| Hub Projection (in): | 0.625 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.25 in |
| Length Through Bore (in): | 1.125 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.125 in |
General Specifications
| UPC: | 662289102501 | Weight: | 2.95 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN |

