Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 16 DP - NCS16128
Part #:1211325
Catalog #:NCS16128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Diametral Pitch: | 16 |
| Material: | Gray Iron | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 128 | Outside Diameter (in): | 8.12 in |
| Hub Diameter (in): | 2 in | Face Width (in): | 0.5 in |
| Pitch Diameter (in): | 8 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.125 in |
| Bore (Max) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289132539 | Weight: | 4.36 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

