Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NCS348
Part #:1213479
Catalog #:NCS348
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Diametral Pitch: | 3 |
| Outside Diameter (in): | 16.66 in | Number of Teeth/Threads: | 48 |
| Hub Projection (in): | 1.75 in | Face Width (in): | 3 in |
| Hub Diameter (in): | 5.25 in | Pitch Diameter (in): | 16 in |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 4.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 3.25 in |
| Bore (Min) (in): | 1.5625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.5625 to 3.2500 in | Bore Size (in): | 1.5625 in |
| Product Type: | Spur Gear | Overall Length (in): | 4.75 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289284832 | Weight: | 84.00 LB |
| Packaged Length: | 16.66 IN | Packaged Width: | 16.66 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

