Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NCS360
Part #:1213495
Catalog #:NCS360
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 20.66 in | Pitch Diameter (in): | 20 in |
| Hub Projection (in): | 1.75 in | Face Width (in): | 3 in |
| Pressure Angle: | 14.5 | Number of Teeth/Threads: | 60 |
| Diametral Pitch: | 3 | Hub Diameter (in): | 5.25 in |
| Material: | Gray Iron | Bore (Min) (in): | 1.5625 in |
| Length Through Bore (in): | 4.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 3.25 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.5625 to 3.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.5625 in | Overall Length (in): | 4.75 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289264896 | Weight: | 104.00 LB |
| Packaged Length: | 20.66 IN | Packaged Width: | 20.66 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

