Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NCS372
Part #:1213503
Catalog #:NCS372
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 3 | Outside Diameter (in): | 24.66 in |
| Pressure Angle: | 14.5 | Hub Projection (in): | 1.75 in |
| Face Width (in): | 3 in | Hub Diameter (in): | 5.75 in |
| Pitch Diameter (in): | 24 in | Number of Teeth/Threads: | 72 |
| Material: | Gray Iron | Length Through Bore (in): | 4.75 in |
| Bore (Max) (in): | 3.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.6875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.6875 to 3.3750 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.6875 in | Standard Met: | AGMA |
| Overall Length (in): | 4.75 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289194919 | Weight: | 142.00 LB |
| Packaged Length: | 24.66 IN | Packaged Width: | 24.66 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

