Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 3 DP - NCS3120
Part #:3453529
Catalog #:NCS3120
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 3 in | Outside Diameter (in): | 40.66 in |
| Hub Diameter (in): | 6 in | Material: | Gray Iron |
| Pressure Angle: | 14.5 | Diametral Pitch: | 3 |
| Number of Teeth/Threads: | 120 | Hub Projection (in): | 1.75 in |
| Pitch Diameter (in): | 40 in | Bore (Max) (in): | 3.375 in |
| Length Through Bore (in): | 4.75 in | Bore (Min) (in): | 1.9375 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 1.9375 to 3.3750 in | Bore Size (in): | 1.9375 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 4.75 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289061860 | Weight: | 240.00 LB |
| Packaged Length: | 40.67 IN | Packaged Width: | 40.67 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

