Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NCS444
Part #:1213222
Catalog #:NCS444
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2 in | Hub Diameter (in): | 4.25 in |
| Diametral Pitch: | 4 | Material: | Gray Iron |
| Number of Teeth/Threads: | 44 | Outside Diameter (in): | 11.5 in |
| Pitch Diameter (in): | 11 in | Pressure Angle: | 14.5 |
| Hub Projection (in): | 1.5 in | Bore (Min) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 3.5 in |
| Bore (Max) (in): | 2.625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.2500 to 2.6250 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.25 in | Standard Met: | AGMA |
| Overall Length (in): | 3.5 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289274673 | Weight: | 32.50 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

