Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 4 DP - NCS480
Part #:1213297
Catalog #:NCS480
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 20.5 in | Hub Diameter (in): | 4.75 in |
| Face Width (in): | 2 in | Pitch Diameter (in): | 20 in |
| Material: | Gray Iron | Hub Projection (in): | 1.5 in |
| Diametral Pitch: | 4 | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 80 | Length Through Bore (in): | 3.5 in |
| Bore (Min) (in): | 1.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 2.75 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.3750 to 2.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.375 in | Standard Met: | AGMA |
| Overall Length (in): | 3.5 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289194698 | Weight: | 61.40 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

