Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 5 DP - NCS560
Part #:1213032
Catalog #:NCS560
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 12.4 in | Face Width (in): | 1.75 in |
| Material: | Gray Iron | Diametral Pitch: | 5 |
| Pitch Diameter (in): | 12 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 60 | Hub Projection (in): | 1.25 in |
| Hub Diameter (in): | 3.75 in | Bore (Max) (in): | 2.25 in |
| Length Through Bore (in): | 3 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.1875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.1875 to 2.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.1875 in | Overall Length (in): | 3 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289274444 | Weight: | 25.25 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

