Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NCS856
Part #:1212505
Catalog #:NCS856
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 1 in | Hub Diameter (in): | 3 in |
| Material: | Gray Iron | Number of Teeth/Threads: | 56 |
| Pressure Angle: | 14.5 | Face Width (in): | 1.25 in |
| Diametral Pitch: | 8 | Pitch Diameter (in): | 7 in |
| Outside Diameter (in): | 7.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1.8125 in |
| Length Through Bore (in): | 2.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289133802 | Weight: | 8.67 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.80 IN |

