Browning Cast Iron Minimum Plain Bore Spur Gear - 14.5 PA 8 DP - NCS8112
Part #:1212604
Catalog #:NCS8112
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14.25 in | Face Width (in): | 1.25 in |
| Hub Projection (in): | 1.125 in | Hub Diameter (in): | 3.25 in |
| Material: | Gray Iron | Pitch Diameter (in): | 14 in |
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 112 | Length Through Bore (in): | 2.375 in |
| Bore (Min) (in): | 1.125 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 2 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.1250 to 2.0000 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Overall Length (in): | 2.375 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289233953 | Weight: | 19.74 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

