Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 10 DP - YCS1080
Part #:1219039
Catalog #:YCS1080
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3 in | Material: | Gray Iron |
| Pitch Diameter (in): | 8 in | Number of Teeth/Threads: | 80 |
| Outside Diameter (in): | 8.2 in | Diametral Pitch: | 10 |
| Face Width (in): | 1.25 in | Hub Projection (in): | 1 in |
| Pressure Angle: | 20 | Length Through Bore (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.8125 in |
| Bore (Min) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
| Gear Construction: | Spoked |
General Specifications
| UPC: | 662289226641 | Weight: | 9.48 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

