Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 10 DP - YCS1090
Part #:1219047
Catalog #:YCS1090
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.2 in | Pressure Angle: | 20 |
| Pitch Diameter (in): | 9 in | Number of Teeth/Threads: | 90 |
| Face Width (in): | 1.25 in | Hub Diameter (in): | 3 in |
| Hub Projection (in): | 1 in | Material: | Gray Iron |
| Diametral Pitch: | 10 | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 2.25 in | Bore (Max) (in): | 1.8125 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289156672 | Weight: | 12.20 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 10.20 IN |

