Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 10 DP - YCS10160
Part #:1219088
Catalog #:YCS10160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Outside Diameter (in): | 16.2 in |
| Material: | Gray Iron | Number of Teeth/Threads: | 160 |
| Hub Diameter (in): | 3.5 in | Face Width (in): | 1.25 in |
| Pitch Diameter (in): | 16 in | Hub Projection (in): | 1.125 in |
| Diametral Pitch: | 10 | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 2.375 in | Bore (Max) (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289196685 | Weight: | 24.56 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

