Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 12 DP - YCS1266
Part #:1218783
Catalog #:YCS1266
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 66 | Hub Projection (in): | 0.875 in |
| Outside Diameter (in): | 5.66 in | Material: | Gray Iron |
| Hub Diameter (in): | 2.625 in | Face Width (in): | 1 in |
| Diametral Pitch: | 12 | Pressure Angle: | 20 |
| Pitch Diameter (in): | 5.5 in | Bore (Min) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.875 in |
| Bore (Max) (in): | 1.5625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289236329 | Weight: | 5.16 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

