Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 12 DP - YCS1272
Part #:1218791
Catalog #:YCS1272
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Gray Iron | Hub Projection (in): | 0.875 in |
| Pitch Diameter (in): | 6 in | Hub Diameter (in): | 2.625 in |
| Number of Teeth/Threads: | 72 | Outside Diameter (in): | 6.16 in |
| Diametral Pitch: | 12 | Face Width (in): | 1 in |
| Pressure Angle: | 20 | Bore (Max) (in): | 1.5625 in |
| Length Through Bore (in): | 1.875 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289166350 | Weight: | 5.12 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 2.25 IN |

