Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 12 DP - YCS12108
Part #:1218825
Catalog #:YCS12108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 12 | Material: | Gray Iron |
| Hub Projection (in): | 0.875 in | Hub Diameter (in): | 2.625 in |
| Face Width (in): | 1 in | Pitch Diameter (in): | 9 in |
| Number of Teeth/Threads: | 108 | Outside Diameter (in): | 9.16 in |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.875 in |
| Length Through Bore (in): | 1.875 in | Bore (Max) (in): | 1.5625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289276363 | Weight: | 8.64 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

