Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 12 DP - YCS12192
Part #:3426467
Catalog #:YCS12192
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Material: | Gray Iron |
| Diametral Pitch: | 12 | Number of Teeth/Threads: | 192 |
| Hub Diameter (in): | 2.625 in | Pitch Diameter (in): | 16 in |
| Outside Diameter (in): | 16.16 in | Hub Projection (in): | 1 in |
| Face Width (in): | 1 in | Bore (Max) (in): | 1.5625 in |
| Length Through Bore (in): | 2 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0000 to 1.5625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Standard Met: | AGMA |
| Overall Length (in): | 2 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289042883 | Weight: | 17.00 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

