Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 12 DP - YCS12168
Part #:3453651
Catalog #:YCS12168
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Hub Projection (in): | 1 in |
| Pitch Diameter (in): | 14 in | Face Width (in): | 1 in |
| Number of Teeth/Threads: | 168 | Diametral Pitch: | 12 |
| Outside Diameter (in): | 14.16 in | Hub Diameter (in): | 2.625 in |
| Material: | Gray Iron | Bore (Max) (in): | 1.5625 in |
| Length Through Bore (in): | 2 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0000 to 1.5625 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 2 in | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289062089 | Weight: | 13.70 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

