Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 20 DP - YCS20160
Part #:3426368
Catalog #:YCS20160
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.625 in | Number of Teeth/Threads: | 160 |
| Hub Diameter (in): | 2 in | Face Width (in): | 0.5 in |
| Pitch Diameter (in): | 8 in | Material: | Gray Iron |
| Diametral Pitch: | 20 | Pressure Angle: | 20 |
| Outside Diameter (in): | 8.1 in | Length Through Bore (in): | 1.125 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.25 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.6250 to 1.2500 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Overall Length (in): | 1.125 in |
| Standard Met: | AGMA | Gear Construction: | Spoked |
General Specifications
| UPC: | 662289045006 | Weight: | 4.02 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

