Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 4 DP - YCS480
Part #:1219849
Catalog #:YCS480
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 20.5 in | Hub Diameter (in): | 5.25 in |
| Hub Projection (in): | 1.75 in | Number of Teeth/Threads: | 80 |
| Pressure Angle: | 20 | Material: | Gray Iron |
| Pitch Diameter (in): | 20 in | Diametral Pitch: | 4 |
| Face Width (in): | 3.5 in | Length Through Bore (in): | 5.25 in |
| Bore (Max) (in): | 3.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.5625 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.5625 to 3.2500 in | Bore Size (in): | 1.5625 in |
| Product Type: | Spur Gear | Overall Length (in): | 5.25 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289157488 | Weight: | 115.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 20.50 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

