Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 5 DP - YCS545
Part #:3426558
Catalog #:YCS545
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 9 in | Hub Projection (in): | 1.25 in |
| Material: | Gray Iron | Hub Diameter (in): | 4.25 in |
| Outside Diameter (in): | 9.4 in | Number of Teeth/Threads: | 45 |
| Face Width (in): | 2.5 in | Pressure Angle: | 20 |
| Diametral Pitch: | 5 | Bore (Max) (in): | 2.625 in |
| Length Through Bore (in): | 3.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.25 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.2500 to 2.6250 in | Bore Size (in): | 1.25 in |
| Product Type: | Spur Gear | Overall Length (in): | 3.75 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289042920 | Weight: | 30.30 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

