Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 6 DP - YCS672
Part #:1219492
Catalog #:YCS672
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3.75 in | Material: | Gray Iron |
| Number of Teeth/Threads: | 72 | Hub Projection (in): | 1.5 in |
| Outside Diameter (in): | 12.33 in | Diametral Pitch: | 6 |
| Pitch Diameter (in): | 12 in | Face Width (in): | 2 in |
| Pressure Angle: | 20 | Length Through Bore (in): | 3.5 in |
| Bore (Max) (in): | 2.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289267033 | Weight: | 28.64 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

