Browning Cast Iron Minimum Plain Bore Spur Gear - 20 PA 6 DP - YCS684
Part #:1219500
Catalog #:YCS684
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 14 in | Hub Diameter (in): | 3.75 in |
| Pressure Angle: | 20 | Outside Diameter (in): | 14.33 in |
| Diametral Pitch: | 6 | Material: | Gray Iron |
| Face Width (in): | 2 in | Hub Projection (in): | 1.5 in |
| Number of Teeth/Threads: | 84 | Length Through Bore (in): | 3.5 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 2.25 in |
| Bore (Min) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.25 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289197064 | Weight: | 34.62 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

